HUBBELL
5180-7
5180-7

1-Gang Horizontal Weatherproof Cover, Duplex, Bronze, Carded

Brand:

Bell

Catalog ID:

5180-7

1-Gang Horizontal Weatherproof Cover, Duplex, Bronze, Carded

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package

Product details

General

Application

Flip

Catalog Number

5180-7

Color

Bronze

Construction

Metallic

Cover Type

Flip/Snap

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Mounting Method

Horizontal; Device Mount

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169518076

Dimensions

Actual Depth

1 in

Height

2.813 in

Weight

0.27 lb

Width

4.563 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Packaging Type

Carded

Pallet Quantity

Standard Package

6