HUBBELL
5337-1
5337-1

2-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, White

OR

Brand:

Bell

Catalog ID:

5337-1

2-Gang Weatherproof Box, Five 1/2 in. Threaded Outlets, White

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 1/2 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

5337-1

Color

White

Construction

Metallic

EU RoHS Indicator

Yes

Material

Aluminum

Number of Gang(s)

2-Gang

Number Of Outlets

5

Thread Size

1/2 in

Type

2-Gang

UPC

050169533710

Dimensions

Actual Depth

2.25 in

Cubic Capacity

31 cu.in

Depth

2 in

Height

4.5 in

Weight

1.053 lb

Width

4.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

12

Packaging Type

Shrink Wrapped

Pallet Quantity

Standard Package

12