HUBBELL
5405-0B
5405-0B
5405-0_2
5405-0_1

1-Gang Weatherproof Extension Adapter, Six 3/4 in. Threaded Outlets, Gray

OR

Brand:

Bell

Catalog ID:

5405-0

1-Gang Weatherproof Extension Adapter, Six 3/4 in. Threaded Outlets, Gray

  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Installation hardware, gasket and closure plugs provided
  • Pre-installed ground screw included
  • Internal threads and hubs comply with NEMA requirements
  • Hubs accept all threaded fittings and threaded conduit

Product details

General

Application

Accessory

Catalog Number

5405-0

Color

Gray

Construction

Metallic

EU RoHS Indicator

Yes

Material

Aluminum

Number of Gang(s)

1-Gang

Number Of Outlets

6

Thread Size

3/4 in

Type

Extension/Adapter

UPC

050169540503

Dimensions

Actual Depth

1.374 in

Cubic Capacity

11 cu.in

Depth

1.5 in

Height

4.572 in

Weight

0.428 lb

Width

2.857 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

20

Packaging Type

Shrink

Pallet Quantity

Standard Package

20