HUBBELL
5653-1
5653-1

5 in. Round Closure Plate, Blank, Direct Mount to Fixture Box, Off-White

Brand:

Raco

Catalog ID:

5653-1

5 in. Round Closure Plate, Blank, Direct Mount to Fixture Box, Off-White

  • Fits 4 in. round box with mounting holes spaced 3-1/2 in. apart
  • 5-1/4 in. round
  • Rugged metallic construction
  • State-of-the-art powder coat paint finish which provides a light texture finish and scratch resistance
  • Not weaatherproof

Product details

General

Application

Flat

Catalog Number

5653-1

Color

Off White

Construction

Metallic

Cover Type

Blank/Flat

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Size

5 in

Type

Cover

UPC

050169565315

Weather Resistant

Yes

Dimensions

Actual Depth

0.172 in

Height

5.25 in

Weight

0.27 lb

Width

5.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

10

Packaging Type

Shrink Wrapped

Pallet Quantity

Standard Package

10