WBP_5684_PRODIMAGE
WBP_5684_PRODIMAGE

Straight Blade Devices, Receptacles, Panel Mount Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Brown, Single Pack

Brand:

Bryant

Catalog ID:

5684

Straight Blade Devices, Receptacles, Panel Mount Single, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 250V, 6-15R, Brown, Single Pack

Product details

General

Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Specialty Receptacle
UPC
781786626072

Dimensions

Dimensions
1.94 in x 1.38 in x 0.81 in
Display Size
Standard Sized Product
Height
0.81 in
Length
1.94 in
Weight
0.05 lb
Width
1.38 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
5000 W

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
6-15R

Logistics

Carton Quantity
10

Resources and downloads