HUBBELL
5818-5
5818-5

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover, Gray

Brand:

Bell

Catalog ID:

5818-5

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, and Cover, Gray

  • Rugged die-cast
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming
  • Use 75-150 Watt PAR 38 lamps
  • Lampholders are supplied with extra long wire leads for easy hook up, porcelain socket, an inside gasket, a 1/2 in. locknut, and the cover is supplied
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No need to purchase separate components

Product details

General

Catalog Number

5818-5

Color

Gray

Construction

Metallic

Cover Included

Yes

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Light Source

  • Incandescent
  • PAR 38

Number Of Outlets

3

Toggle Switch

No

Type

  • Box
  • Cover
  • Lighting

UPC

050169581858

Weather Resistant

Yes

Dimensions

Dimensions

3.336 in x 10 in x 4.594 in

Height

4.594 in

Length

3.336 in

Weight

1.975 lb

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

4

Packaging Type

Carded

Pallet Quantity

Standard Package

4