5874-5S
5874-5S

1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, Gray

Brand:

Bell

Catalog ID:

5874-5S

1-Gang, Complete Flip Cover Kit, Self Test GFCI, Flip Cover, Box, Receptacle, Gray

  • Rugged die cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Self closing lids assure weatherproof protection when the receptacle is not in use
  • Includes gasket and mounting hardware
  • Multi-lingual instructions in each package
  • No need to purchase separate components

Product details

General

Application
For use whenever weatherproof protection is required for an outdoor receptacle
Color
Gray
Construction
Metallic
Cover Type
Flip/Snap
EU RoHS Indicator
Yes
Material
Aluminum
Number of Gang(s)
1-Gang
Number Of Outlets
3
Type
  • Box
  • Cover
  • Device
UPC
050169504444

Dimensions

Dimensions
3.14 in x 7 in x 8.5 in
Height
8.5 in
Length
3.14 in
Weight
1.35 lb
Width
7 in

Certifications And Compliance

Certified Listed
cULus Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
4
Pallet Quantity
1000