HUBBELL
5883-5
5883-5

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, Cover, and Photocell, Gray

Brand:

Bell

Catalog ID:

5883-5

Rectangular Light Weatherproof Kit for 75-150W Par38 Lamps, Includes 2-Lampholders, Box, Cover, and Photocell, Gray

  • Rugged die cast constructions.
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance.
  • Locking swivel knuckle assures positive lamp positioning and provides pin-point directional aiming.
  • Includes gasket and mounting hardware.
  • Multi-lingual instructions in each package.
  • No Need to purchase separate components.
  • Premium powder coat finish provides maximum weather ability and scratch resistance
  • Rugged die cast construction
  • Extra long wire leads
  • Porcelain sockets
  • Locking swivel knuckle

Product details

General

Adjustable Detection Sensitivity

No

Catalog Number

5883-5

Color

Gray

Construction

Metallic

Dusk to Dawn

No

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Type

  • Box
  • Cover
  • Lighting
  • Photocell

UPC

050169588352

Weather Resistant

Yes

Dimensions

Dimensions

2.125 in x 2.75 in x 10.938 in

Height

10.938 in

Length

2.125 in

Weight

1.823 lb

Width

2.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

ENERGY STAR Certified

No

Logistics

Carton Quantity

4

Packaging Type

Boxed

Pallet Quantity

Standard Package

4