HUBBELL
Image of 6053 Mounting Pan, 6061 Aluminum. For use with GRL Screw Cover Enclosure.
* Representative image
Image of 6053 Mounting Pan, 6061 Aluminum. For use with GRL Screw Cover Enclosure.

Mounting Pan, 6061 Aluminum. For use with GRL Screw Cover Enclosure.

Brand:

Killark

Catalog ID:

6053

Mounting Pan, 6061 Aluminum. For use with GRL Screw Cover Enclosure.

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are made up of sheet aluminum.

Product details

General

Application

  • For use with GRL Series enclosures.

Catalog Number

6053

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

GR Enclosures

Type

Mounting Pan

UPC

783936981222

Dimensions

Gross Weight with Packaging

1

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Customer Notices

Specifications