HUBBELL
WBP_6110FTK192WL_PRODIMAGE
WBP_6110FTK192WL_PRODIMAGE
WBP_C6ASPGY_cutout_PRODIMAGE
Discontinued

Termination Kit, 6-110 Field Termination Kits, Cat 6, 192-pair, with Legs

Brand:

Hubbell Premise Wiring

Catalog ID:

6110FTK192WL

Termination Kit, 6-110 Field Termination Kits, Cat 6, 192-pair, with Legs

  • Field Termination Kits Include Everything Needed to Assemble and Configure a Complete 6-110 Category 6 Cross Connect Field
  • The Kit Includes Appropriate Number of 4-Pair Connecting Blocks and Port Identification Labeling

With Legs

Product details

General

Catalog Number

6110FTK192WL

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

NEXTSPEED 6-110 Connecting Block System

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

4

Number Of Rows And Columns

12

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Series

Cat 6

UPC

662620835761

Dimensions

Length

12.2 in

Width

12.2 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

192-Pair

Certifications And Compliance

Industry Standard(s)

Exceeds IEEE 802.3An 10Gbase-T Link Segment Requirements