HUBBELL
6209-6225
6209-6225

Abandon Plug, 1 in. Crowned Slotted Plug, Fits RACO Covers 6285, 6289

Brand:

Raco

Catalog ID:

6225

Abandon Plug, 1 in. Crowned Slotted Plug, Fits RACO Covers 6285, 6289

  • Slotted and threaded design provides for easy installation.
  • 1 in. diameter
  • UPC barcoded

Product details

General

Accessory Type

Crowned Slotted Plug

Catalog Number

6225

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Material

6225

Type

Accessories

UPC

050169062258

Dimensions

Dimensions

1.3 in x 1.3 in x 0.19 in

Height

0.19 in

Length

1.3 in

Weight

0.076 lb

Width

1.3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

3240

Resources and downloads