HUBBELL
6208-6226
6208-6226

Abandon Plug, 1-1/2 in. Flush Slotted Plug, Fits RACO Covers 6284, 6288

Brand:

Raco

Catalog ID:

6226

Abandon Plug, 1-1/2 in. Flush Slotted Plug, Fits RACO Covers 6284, 6288

  • Flush and slotted design provides for easy installation and seamless look
  • 1-1/2 in. diameter
  • UPC barcoded

Product details

General

Accessory Type

Flush Slotted Plug

Catalog Number

6226

Color

Brass

EU RoHS Indicator

Contact Manufacturer

Material

6226

Thread Type

Fine

Type

Accessories

UPC

050169062265

Dimensions

Dimensions

1.5 in x 1.5 in x 0.16 in

Height

0.16 in

Length

1.5 in

Weight

0.084 lb

Width

1.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads