HUBBELL
6233
6233

5-1/4 in. Round Clear Polycarbonate Carpet Flange

Brand:

Raco

Catalog ID:

6233

5-1/4 in. Round Clear Polycarbonate Carpet Flange

  • RACO® Nonmetallic carpet flanges and covers are available in gray or ivory finish.
  • Covers are outfitted with duplex flaps that automatically close when not in use, preventing breakage and eliminating trip hazard.
  • Cover design keeps debris out when receptacles are not in use.
  • Hubbell® RACO® carpet flanges and covers install quickly and easily with provided screws.
  • 3-service floor box cover with duplex flap, two 1/2" dia low-voltage knockouts. Each low-voltage knockout can accommodate up to (1) 25 pair telephone.
  • Hardware and instructions included
  • 5-1/4 in. O.D
  • UPC barcoded

Product details

General

Accessory Type

Cover

Application

Carpet

Catalog Number

6233

Color

Clear

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

6233

Type

Flanges

UPC

050169062333

Dimensions

Diameter - Outside

5.25 in

Dimensions

5.25 in x 5.25 in x 0.4 in

Height

0.4 in

Length

5.25 in

Weight

0.05 lb

Width

5.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads