HUBBELL
6249
6249

Round Floor Box Duplex Brass Cover with Lift Lids

Brand:

Raco

Catalog ID:

6249

Round Floor Box Duplex Brass Cover with Lift Lids

  • Brass floor box covers are designed to be used with round RACO® carpet and tile flanges and RACO round full adjustable stamped steel and cast iron floor boxes
  • Installs quickly and easily with provided screws
  • Order of installation: (1) Install RACO floor box (2) Install nonmetallic adapter ring for 5511 (3) Install device to box or 6244 adapter (4) Install

Product details

General

Application

  • Carpet
  • Tile

Catalog Number

6249

Color

Brass

Cover Shape

Round

Cover Type

Round

EU RoHS Exemption

6c

EU RoHS Indicator

Yes

Material

Brass

Paintable/Stainable

No

Type

Covers

UPC

050169062494

Dimensions

Dimensions

3.87 in x 3.87 in x 0.16 in

Height

0.16 in

Length

3.87 in

Weight

0.75 lb

Width

3.87 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

5760