HUBBELL
6268
6268

Round Floor Box Duplex Non-Metallic Cover with Lift Lids

Brand:

Raco

Catalog ID:

6268

Round Floor Box Duplex Non-Metallic Cover with Lift Lids

  • RACO® Nonmetallic carpet flanges and covers are available in gray or ivory finish
  • Covers are outfitted with duplex flaps that automatically close when not in use, preventing breakage and eliminating trip hazard
  • Cover design keeps debris out when receptacles are not in use
  • Hubbell® RACO® carpet flanges and covers install quickly and easily with provided screws
  • 3-service floor box cover with duplex flap, two 1/2" dia low-voltage knockouts. Each low-voltage knockout can accommodate up to (1) 25 pair telephone
  • Mounting hardware and instructions included
  • Durable PVC construction
  • UPC barcoded

Product details

General

Application

Carpet

Catalog Number

6268

Color

Gray

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

6268

Paintable/Stainable

No

Type

Covers

UPC

050169062685

Dimensions

Dimensions

3.88 in x 3.88 in x 0.48 in

Height

0.48 in

Length

3.88 in

Weight

0.118 lb

Width

3.88 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads