HUBBELL
6284
6284

1-Gang Brass Duplex Cover with Two 1-1/2 in. Treaded Plugs

OR

Brand:

Raco

Catalog ID:

6284

1-Gang Brass Duplex Cover with Two 1-1/2 in. Treaded Plugs

  • Brass floor box covers are designed to be used with round RACO® carpet and tile flanges and RACO round full adjustable stamped steel and cast iron floor boxes
  • Flanges are designed to be installed to RACO adapter ring, catalog number 6244
  • Hubbell® RACO® carpet flanges, tile flanges and covers install quickly and easily with provided screws
  • Order of installation: (1) Install RACO floor box (2) Install nonmetallic adapter ring for 5511 (3) Install device to box or 6244 adapter (4) Install
  • Includes required hardware for mounting the receptacle
  • Accepts single 1.620 in. diameter receptacle
  • Installation instructions on polybag
  • 6.5 cu. in. capacity

Product details

General

Application

  • Carpet
  • Tile

Catalog Number

6284

Color

Brass

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

6284

Number of Gang(s)

1-Gang

Paintable/Stainable

No

Type

Covers

UPC

050169062845

Dimensions

Dimensions

3.87 in x 3.87 in x 0.12 in

Height

0.12 in

Length

3.87 in

Weight

0.546 lb

Width

3.87 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads