HUBBELL
6298
6298

4-3/16 in. Round Brass Floor Box Tile Ring

OR

Brand:

Raco

Catalog ID:

6298

4-3/16 in. Round Brass Floor Box Tile Ring

  • Brass floor box covers are designed to be used with round RACO® carpet and tile flanges and RACO round full adjustable stamped steel and cast iron floor boxes
  • Flages are designed to be installed to RACO adapter ring, catalog number 6244
  • Hubbell® RACO® carpet flanges, tile flanges and covers install quickly and easily with provided screws
  • Order of installation: (1) Install RACO floor box (2) Install nonmetallic adapter ring for 5511 (3) Install device to box or 6244 adapter (4) Install
  • Fits RACO brass or nonmetallic covers
  • Solid brass construction
  • 6 1/4 in. diameter

Product details

General

Accessory Type

Cover

Application

Tile

Catalog Number

6298

Color

Brass

Cover Shape

Round

Cover Type

Round

EU RoHS Indicator

Contact Manufacturer

Material

6298

Type

Flanges

UPC

050169062982

Dimensions

Diameter - Outside

4.188 in

Dimensions

4 in x 4 in x 0.3 in

Height

0.3 in

Length

4 in

Weight

0.207 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Industry Standard(s)

UL 514A

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

2850

Resources and downloads