HUBBELL
6310
6310

Service Pedestal Blank Face Plate

OR

Brand:

Raco

Catalog ID:

6310

Service Pedestal Blank Face Plate

  • Stainless steel construction
  • Protects interior of pedestal when no device installed
  • UPC barcoded

Product details

General

Accessory Type

Cover

Catalog Number

6310

EU RoHS Indicator

Contact Manufacturer

Material

6310

Plate Type

Blank Plate

Type

Plates

UPC

050169063101

Dimensions

Dimensions

4.15 in x 2.53 in x 0.1 in

Height

0.1 in

Length

4.15 in

Weight

0.08 lb

Width

2.53 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads