HUBBELL
6312
6312

Service Pedestal Single Receptacle Face Plate

Brand:

Raco

Catalog ID:

6312

Service Pedestal Single Receptacle Face Plate

  • Stainless steel construction
  • For power use only
  • Single receptacle 1.39 in. opening

Product details

General

Accessory Type

Cover

Catalog Number

6312

EU RoHS Indicator

Contact Manufacturer

Material

6312

Plate Type

Single Receptacle

Type

Plates

UPC

050169063125

Dimensions

Dimensions

4.15 in x 2.53 in x 0.1 in

Height

0.1 in

Length

4.15 in

Weight

0.08 lb

Width

2.53 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads