HUBBELL
6314
6314

Service Pedestal Decora Style Receptacle Face Plate

Brand:

Raco

Catalog ID:

6314

Service Pedestal Decora Style Receptacle Face Plate

  • Stainless steel construction
  • For power use only
  • Decorator style GFCI receptacle plate

Product details

General

Accessory Type

Cover

Catalog Number

6314

EU RoHS Indicator

Contact Manufacturer

Material

6314

Plate Type

Decorator Style

Type

Plates

UPC

050169063149

Dimensions

Dimensions

4.15 in x 2.53 in x 0.1 in

Height

0.1 in

Length

4.15 in

Weight

0.08 lb

Width

2.53 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads