HUBBELL
640
640

3-3/4 in. x 1-9/16 in. Industrial Handy Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 in. KO's

Brand:

Raco

Catalog ID:

640

3-3/4 in. x 1-9/16 in. Industrial Handy Box, Drawn, 1-1/2 in. Deep, Eleven 1/2 in. KO's

  • Drawn construction
  • 3-3/4 in. x 1-9/16 in., 1-1/2 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 7.3 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Type

No Bracket

Catalog Number

640

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Type

Box

UPC

050169006405

Wiring System

Conduit

Dimensions

Actual Depth

1.563 in

Cubic Capacity

7.3 cu.in

Depth

1.5 in

Height

3.75 in

Raised Ground

No

Weight

0.331 lb

Width

1.563 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

7200

Resources and downloads