HUBBELL
Image of 65 65 Weld Metal, Standard Cartridge
Image of 65 65 Weld Metal, Standard Cartridge

65 Weld Metal, Standard Cartridge

Brand:

Burndy

Catalog ID:

65

65 Weld Metal, Standard Cartridge.

  • Packed in moisture-resistant plastic cartridges with tight fitting caps
  • Cartridges, along with necessary steel discs, are packed in boxes that are hermetically sealed ensuring the powder arrives in good conditition, dry and ready for fast, positive ignition

Welding Powder Size: 65 GM, Recommended Accessories: B370320-01 Steel Disc

Product details

General

Application

For Welding Copper To Copper, Copper To Steel, Copper To Rail, Copper To Cast Iron And One For Welding Copper To Steel For Cathodic Protection

Catalog Number

65

EU RoHS Indicator

Yes

Sub Brand

WELD METAL

Trade Name

BURNDYWeld®

UPC

781810402528

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

20

Pallet Quantity

5760