HUBBELL
PROG_P8027_8230K9_AC1_L10_PRODIMAGE
PROG_P8027_8230K9_AC1_L10_PRODIMAGE
PROG_P8027-xx30K9-AC1-L10mounting_PRODIMAGE
PROG_PL_295_LED Surface Mount Brochure_1.30.17p4_PRODIMAGE
+3
PROG_P8022_2830K-AC1-L10socket_PRODIMAGE
Discontinued
Clearance

7-1/4" Square LED Surface Mount

$19.82 USD
$85.91 USD

Brand:

Progress Lighting

Catalog ID:

P8027-82/30K9-AC1-L10

Collection name:

LED Surface Mount

The P8027 delivers a solution for flush mount and recessed applications, for both residential and commercial markets. In addition, the P8027 is wet located and is a cost effective solution for fire rated application. The all-in-one LED Surface Mount/recessed trim uses an intuitive snap-in system that allows easy flush mount installation to a junction box. Metallic Gray finish.

  • Metallic Gray finish.
  • Diffused polycarbonate lens controls direct glare from the LEDs.
  • Simple snap in installation for J-Box and Twist and Push for recessed housings.
  • 1,211 lumens (delivered).
  • Die-cast aluminum construction with a powder coat paint finish.
  • Can be installed in a 4" J-Box and 6", 5" and 4" recessed housing. (All hardware included).
  • This product is not available for sale into the State of California.

Product details

General

Can be mounted up or down

No

Catalog Number

P8027-82/30K9-AC1-L10

Category General

Close-To-Ceiling

Color

Gray

Color Generic

Grey

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Die-Cast Aluminum

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Finish Name

Metallic Gray

Finish Type

Painted

Fixture Type

Flush-Mount

Glass

Diffused

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

LED

Lamp Type

LED

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Modern
  • Transitional

Light Source

LED

LM-79 Lumens

1211 lm

LM-79 Lumens per Watt

71.2 Lum/Watt

Mount location

ceiling flush/recessed

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Operating Temperature

30 °C

Operating Temperature Celcius Max

30 °C

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

LED

Starting Temperature - Minimum

-30 °C

Style

  • Modern
  • Transitional

Sub Brand

Progress LED

UPC

785247185733

Warranty Length

5 year warranty

Dimensions

Dimensions

7.25 in x 7.25 in x 1.25 in

Gross Weight with Packaging

1.8 lb

Height

1.25 in

Length

7.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.75 lb

Width

7.25 in

Width Diameter Descriptor

sq.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

17 W

Lumens Per Watt

71.2 Lum/Watt

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Wet Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

EnergyStar

Yes

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

California-included lamp

Title 20

No

Title 22

No

Title 24

No

TM-21

60000

Logistics

Carton Quantity

8 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93048395