HUBBELL
SKU_701-312
SKU_701-312

Plant Paging/Intercom Amplifier

Brand:

GAI-Tronics

Catalog ID:

701-312

Handset/Speaker Amplifier, 600 Ohm

Product details

General

Catalog Number

701-312

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

426.465 cu.in

Depth

6.5

Height

8.1 in

Weight

6.8 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Signal

600 Ohm