HUBBELL
701RD
701RD
play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
+5
701RD_app_1

Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

Brand:

Raco

Catalog ID:

701RD

Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

  • Raised - covers protect Decora, duplex, and switch devices.
  • Feature patented wire retrieval loop to hold data wire in place.

Product details

General

Catalog Number

701RD

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Type

Cable Protector Plate

UPC

050169947081

Dimensions

Dimensions

0.938 in x 2.14 in x 3.7 in

Height

3.7 in

Length

0.938 in

Raised Height

0.75 in

Weight

0.167 lb

Width

2.14 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

24

Minimum Pack Quantity

24

Pallet Quantity

6720

Resources and downloads

Specifications

Videos

play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings

Terms and Conditions