HUBBELL
702FD
702FD
play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings
+1
702FD_1

1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

Brand:

Raco

Catalog ID:

702FD

1-Device Cable Protector Plate, 3/4 in. Raised, Low-Voltage

  • Flat - covers close off mudring opening to protect wiring from drywaller's router bit tolls.
  • Feature patented wire retrieval loop to hold data wire in place.

Product details

General

Catalog Number

702FD

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Type

Cable Protector Plate

UPC

050169947074

Dimensions

Dimensions

0.438 in x 3.808 in x 3.631 in

Height

3.631 in

Length

0.438 in

Weight

0.15 lb

Width

3.808 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads

Specifications

Videos

play
RACO: Universal Protection Plates
play
RACO: Stud Mount Mud Rings

Terms and Conditions