HUBBELL
SKU-703A
SKU-703A

703A, Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers

Brand:

GAI-Tronics

Catalog ID:

703A

Indoor wallmount enclosure for use with 701 series handset/speaker amplifiers.

Product details

General

Catalog Number

703A

Color

Gray

Material

Steel

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

508.113 cu.in

Depth

5.1

Height

12.3 in

Weight

7.5 lb

Width

8.1 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2