HUBBELL
7318RAC
7318RAC

1-Gang Rectangular Nonmetallic Cable Box, 1-1/4 in. Deep

Brand:

Raco

Catalog ID:

7318RAC

1-Gang Rectangular Nonmetallic Cable Box, 1-1/4 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Single-gang boxes have knockouts that break out quickly and cleanly for faster installtion.
  • Positioning tabs for fast accurate mounting on studs ot joists.

Product details

General

Bracket Setback

0.375

Catalog Number

7318RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

1-Gang

Type

Box

UPC

050169973189

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

8 cu.in

Depth

1.25 in

Height

4 in

Weight

0.104 lb

Width

2.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,237,515; 1,260,599.

Logistics

Carton Quantity

25

Pallet Quantity

Resources and downloads