HUBBELL
732
732

4 in. Round Cover, Raised 1 in., Open, Ears 2-3/4 in. O.C

OR

Brand:

Raco

Catalog ID:

732

4 in. Round Cover, Raised 1 in., Open, Ears 2-3/4 in. O.C

  • Includes required hardware for mounting the receptacle
  • Accepts single toggle switch
  • Installation instructions on poly bag
  • 6.5 cu. in. capacity

Product details

General

Catalog Number

732

Ceiling Fan Rated

No

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

732

Paintable/Stainable

No

UPC

050169007327

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

1.125 in x 4 in x 4 in

Fixture Lbs.

50 lb

Height

4 in

Length

1.125 in

Raised Height

1 in

Weight

0.27 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

4050

Resources and downloads