HUBBELL
SKU-733-001
SKU-733-001

733-001, Weatherproof Non-Metallic Enclosure

Brand:

GAI-Tronics

Catalog ID:

733-001

Weatherproof Non-Metallic Enclosure

Product details

General

Catalog Number

733-001

Color

Gray

Material

Polyester, Fiberglass Reinforced

Series

Page/Party®

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

1670.97 cu.in

Depth

10.5

Height

14.6 in

Weight

9.6 lb

Width

10.9 in

Electrical Ratings

Input Voltage

120 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2