HUBBELL
WBP_7420B_PRODIMAGE
WBP_7420B_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.62" Opening, Standard Size, Cast Aluminum

Brand:

Bryant

Catalog ID:

7420B

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 1.62" Opening, Standard Size, Cast Aluminum

Standard Product

Product details

General

Application

Locking Devices

Catalog Number

7420B

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

1.62" Opening

OEM Brand Name

Hubbell Bryant

Series

Replacement Part

Type

Weatherprotective Plate

UPC

781786628489

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

2365