HUBBELL
Image of  753 Cable Gland for North America
Image of  753 Cable Gland for North America
753 Cutaway

753 Cable Gland for North America

Brand:

Hawke

The753 Cable Gland is a Division and Zone approved barrier cable gland for North American applications.UL approved for use in Increased Safety (Exe), Flameproof (Exd) and Dust (Ext) Zone protection concepts, along with North American C1 Div 1 Explosion Proof. For use with braid armoured marine shipboard jacketed or non-jacketed cables. UL listed for use with ICT and PLT cable. The gland features the worlds only NEC compliant fully inspectable transparent elastomeric compound chamber The gland also provides an elastomeric seal on the cable inner sheath, and a low smoke, zero halogen IP and retention seal onto the cable outer sheath.

  • Metallic body construction
  • Fully Inspectable Elastomeric Compound Chamber
  • Available with either ExPress (liquid resin) or QSP (2-part hand mix compound), both with a cure time of 30 minutes
  • Reversible Armour Clamp - For all types of armour and braid
  • Patented Cable Gland Tightening Guide - Helps prevent damage caused by over tightening
  • Unique Rear Seal - Offering ultimate sealing over an extremely wide cable acceptance range
  • Inspectable Deluge Seal - Offering IP66, IP67, IP68 & IP69 Ingress Protection
  • Available with metric or NPT entry threadforms

Download the Hawke Technical Guide for more information on installation rules and regulations.Visit www.universalreloaded.com to download a full version of the catalogue.
Click here for Resource Search tool.

Product details

General

Application

Suitable for use in North America Division 1, Division 2, Zone 1, Zone 21, Zone 2 and Zone 22

Ingress Protection

  • IP66, IP67, IP68, IP69 to IEC/EN 60529
  • Type 4X
  • Deluge Protection to DTS01

Material

Manufactured in Brass, Nickel Plated Brass or 316L Stainless Steel

Operating Temperature

-50°C to +80 °C

Series

Cable Glands for North America

Certifications And Compliance

ATEX File Number

CML 18ATEX1268X, CML 19ATEX4507 (Ex nR)

Certification

  • ATEX: CML 18ATEX1268X / CML 19ATEX4507 (Ex nR)
  • DNV: TAE0000BS
  • EAC: No EA3C RU C-GB.HA91.B.00264/21
  • EQM: 20-11-27224/Q20-11-000979/NB0007
  • IECEx: CML 18.0131X / CML 21.0012X (Ex nR)
  • Inmetro: IEx 14.0272X
  • PESO: P450038
  • UKEx: CML 21UKEX1132X / CML 21UKEX4133X (Ex nR)
  • cULus: E84940

Hazardous Rating(s)

  • Ex II 2GD Ex db IIC Gb
  • Ex eb IIC Gb
  • Ex nR IIC Gc
  • Ex tb IIIC Db
  • Class I Div 1 ABCD
  • Class II Div 1 EFG
  • Class III
  • Class I Div 2 ABCD
  • Class II Div 2 FG
  • Class III Div 2
  • Class I, Zone 1, AEx d IIC
  • AEx e IIC
  • Zone 21, AEx tb IIIC
  • Cable Types: TC, TC-ER, TC-ER-HL, PLTC, PLTC-ER, ITC, ITC-ER, Type P

IECEx File Number

CML 18.0131X

Industry Standard(s)

  • IEC/EN 62444 (Anchorage Type D)
  • IEC/EN 60079-0, 1, 7, 15, 31
  • CSA/UL 60079-0, 1, 7, 31
  • UL2225
  • UL514B
  • CSA C22.2 No. 18.3-12

Ratings

IK10 to IEC 62262

UL File Number

E84940