HUBBELL
804C
804C
play
804C_2
804C_1

4 in. Square Exposed Work Cover, Blank, No Holes

OR

Brand:

Raco

Catalog ID:

804C

4 in. Square Exposed Work Cover, Blank, No Holes

  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Packed in a poly-bag with printed catalog number, compliances and installation instructions
  • cULus Listed

Product details

CrushCorner

General

Catalog Number

804C

EU RoHS Indicator

Yes

Material

804C

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Type

Exposed Cover

UPC

050169999783

Dimensions

Cubic Capacity

6.5 cu.in

Dimensions

0.563 in x 4.125 in x 4.125 in

Height

4.125 in

Length

0.563 in

Raised Height

0.5 in

Weight

0.422 lb

Width

4.125 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

Polybag

Pallet Quantity

3780

Resources and downloads

Specifications

Videos

play
RACO Crushed Corner Exposed Work Covers Review & Installation

Terms and Conditions