HUBBELL
SKU-810-340D1A0
SKU-810-340D1A0

Plant Paging Station

Brand:

GAI-Tronics

Catalog ID:

810-340D1A0

ICS SmartSeries Indoor Speaker Amplifier Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with SmartVolume - SmartSeries features - Orange finish, PCBA tropicalization

Product details

General

Catalog Number

810-340D1A0

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

  • Speaker Amplifier Station
  • Indoor Speaker Amplifier Stations

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

610.90965 cu.in

Depth

5.07 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Resources and downloads