HUBBELL
819
819

4-11/16 in. Square Cover, 2-Device, 1 in. Raised

Brand:

Raco

Catalog ID:

819

4-11/16 in. Square Cover, 2-Device, 1 in. Raised

  • Partition divides 4 in. square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • 15.0 cu. in. capacity
  • Made from zinc, pre-coated, steel
  • Key-hole allows for installation of cover without removing the box screws
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances, and installation instructions

Product details

General

Catalog Number

819

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

819

Number of Gang(s)

2-Gang

Paintable/Stainable

No

Type

Mud Ring

UPC

050169008195

Dimensions

Cubic Capacity

12 cu.in

Dimensions

1 in x 4.688 in x 4.688 in

Height

4.688 in

Length

1 in

Raised Height

1 in

Weight

0.396 lb

Width

4.688 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2250

Resources and downloads