HUBBELL
292
292

3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

Brand:

Raco

Catalog ID:

8292

3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

  • Rated for 50 lb. fixture support
  • Combination screw heads provide for faster installation
  • L clamps provided for Nonmetallic Sheathed Cable (NMSC)
  • Supplied with one 1/2 in. knockout
  • 6.0 cu. in. capacity
  • Do not use to support ceiling fans

Product details

General

Catalog Number

8292

Ceiling Fan Rated

No

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Knockouts

1/2 in

Material

Steel

Size

3.5 in

Type

Ceiling Pan

UPC

050169002926

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

0.578 in

Cubic Capacity

4 cu.in

Depth

0.5 in

Fixture Lbs.

50 lb

Height

3.375 in

Raised Ground

No

Weight

0.286 lb

Width

3.375 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,324,360; Mexico 166,125.

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

4200

Resources and downloads

Specifications

Certifications

Terms and Conditions