HUBBELL
SKU-830-410B100
SKU-830-410B100

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

830-410B100

ICS Remote Handset/Speaker Amplifier Station, 100-240 VAC, 8-ohm speaker output, Orange finish, CE Safe Area

Product details

General

Catalog Number

830-410B100

Color

Orange

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Type

Remote Handset/Speaker Amplifier Station

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

985.6491 cu.in

Depth

8.18 in

Height

14.5 in

Weight

11 lb

Width

8.31 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

CE

Hazardous Rating(s)

CE Safe Area