HUBBELL
838
838

4-11/16 in. Square Cover, 1-Gang, 3/4 in. Raised

Brand:

Raco

Catalog ID:

838

4-11/16 in. Square Cover, 1-Gang, 3/4 in. Raised

  • 4-11/16 in. Square Cover, 1-Gang, 3/4 in. Raised

Product details

General

Application

Raised device covers are used for mounting switches or receptacles

Catalog Number

838

Drawn or Welded

Drawn

Material

838

Type

Mud Ring

UPC

050169008386

Dimensions

Dimensions

0.75 in x 4.688 in x 4.688 in

Height

4.688 in

Length

0.75 in

Raised Height

0.75 in

Weight

0.392 lb

Width

4.688 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

4050

Resources and downloads