HUBBELL
860
860

4 in. x 2 in. Handy Box Cover, Blank

OR

Brand:

Raco

Catalog ID:

860

4 in. x 2 in. Handy Box Cover, Blank

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • Accommodates 1/2 in. drywall thickness
  • Pre-galvanized steel construction

Product details

General

Catalog Number

860

Color

Gray

EU RoHS Indicator

Yes

Material

860

Paintable/Stainable

No

Type

Cover

UPC

050169008607

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.104 lb

Width

2.313 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000