HUBBELL
752
752

4 in. Square Cover, Flat, Blank

Brand:

Raco

Catalog ID:

8752-5

4 in. Square Cover, Flat, Blank

Angled mounting slots compensate up to 12 degrees for box misalignment

Product details

General

Catalog Number

8752-5

EU RoHS Indicator

Contact Manufacturer

Material

8752-5

Type

Flat Cover

UPC

050169875254

Dimensions

Dimensions

0.063 in x 4.063 in x 4.063 in

Height

4.063 in

Length

0.063 in

Weight

0.286 lb

Width

4.063 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Packaging Type

Shrink Wrapped

Pallet Quantity

Resources and downloads