HUBBELL
998
998

4-Way Combo Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 Tapped Hole (10/Bag)

Brand:

Raco

Catalog ID:

8998-1

4-Way Combo Head, Green Dye Finish, 3/8 in. Ground Screw for 10-32 Tapped Hole (10/Bag)

  • Four-way combo head
  • Green dye finish
  • Suitable for 10-32 threaded hole
  • 3/8 in. Screw length

Product details

General

Accessory Type

Box

Catalog Number

8998-1

Color

Green

EU RoHS Indicator

Contact Manufacturer

Type

Pigtail

UPC

050169899816

Dimensions

Dimensions

0.795 in x 0.414 in x 0.414 in

Height

0.414 in

Length

0.795 in

Weight

0.006 lb

Width

0.414 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50

Packaging Type

Bag

Pallet Quantity

19200

Resources and downloads