HUBBELL
9024R
9024R
play
RACO: Open Center Brackets
9024R_2
9024R_1

Open Center Bracket for 24 inch Stud Spacing

Brand:

Raco

Catalog ID:

9024R

Open Center Bracket for 24 inch Stud Spacing

RACO Open Center bracket allows the installer to easily positon and adjust electrical boxes and mud ring between studs. Featuring a built-in cable management system, which offers first means of support for flexible cable. The Open Center Bracket reduces assembly and installation time on the job site.

  • Accepts both 4 in and 4-11/16 in square boxes
  • Opening gives installer flexibility of box position between studs
  • Features built-in first mean of support for securing and supporting MC cable

Product details

General

Catalog Number

9024R

UPC

050169890240

Dimensions

Dimensions

0.482 in x 23.487 in x 4.811 in

Height

4.811 in

Length

0.482 in

Weight

0.566 lb

Width

23.487 in

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

1600

Standard Package

25

Resources and downloads

Specifications

Videos

play
RACO: Open Center Brackets

Terms and Conditions