HUBBELL
SKU-915-244S100
SKU-915-244S100

VoIP Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

915-244S100

SP2 Indoor Handset/Speaker Station - 100-240 VAC - UL Class I, Div. 2 - Ethernet cable connection - 8-ohm speaker output with SmartVolume - Zone Selector Switch, RTU output - Headset jack, Orange finish, 6' Hytrel handset cord

Product details

General

Catalog Number

915-244S100

Color

Orange

Connectivity Options

Ethernet with ALT Page & RTU

Material

Steel

Output Level Speaker

8 Ohm

Power

30 W

Series

SP2

Signal Type

VoIP

Weather Rating

NEMA Type 12

Dimensions

Cubic Capacity

481.6875 cu.in

Depth

7.34

Height

12.5 in

Weight

7 lb

Width

5.25 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2