HUBBELL
926
926

KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Three 1/2 in. KO's

OR

Brand:

Raco

Catalog ID:

926-1

Collection name:

KWIK-BRACE®

KWIK-BRACE® with 1-1/2 in. Deep Box for New Construction, Three 1/2 in. KO's

  • Slides apart to accommodate joist spacing from 16 in. to 24 in., screws provided
  • Metal protection plate included
  • Nail spurs for easy brace positioning
  • #10-32, 1 in. long ceiling fan screws provided and #8-32 ceiling fixture mounting provisions
  • Supplied with three 1/2 in. knockouts
  • Easy installation, up front ground screw
  • Easy to follow instructions and mounting hardware included

Product details

General

Catalog Number

926-1

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Old Work or New Work

New Work

Size

4 in

Type

Box

UPC

050169092613

Dimensions

Ceiling Fan Lbs.

70 lb

Ceiling Fan Lbs., 16 in. Joist Span

70 lb

Ceiling Fan Lbs., 24 in. Joist Span

70 lb

Cubic Capacity

15.8 cu.in

Depth

1.5 in

Dimensions

15 in x 4.06 in x 2.88 in

Fixture Lbs.

90-210 lb

Fixture Lbs., 16 in. Joist Span

210 lb

Fixture Lbs., 24 in. Joist Span

90 lb

Height

2.88 in

Length

15 in

Raised Ground

Yes

Weight

2.058 lb

Width

4.06 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

12

Pallet Quantity