HUBBELL
RACO_931_PRODIMAGE_45DEG
RACO_931_PRODIMAGE_45DEG
play
3D View
play
360 View
+7
RACO: GRID-BRACE™

GRID-BRACE® with 4 in. Round Ceiling Box, 2-1/8 in. Deep, Two 1/2 & Four 1/2 & 3/4 in. Concentric KO's

Brand:

Raco

Catalog ID:

931

Collection name:

GRID-BRACE®

GRID-BRACE® with 4 in. Round Ceiling Box, 2-1/8 in. Deep, Two 1/2 & Four 1/2 & 3/4 in. Concentric KO's

  • Heavy-duty GRID-BRACE® for 24 in spans
  • Turnbuckle and 4 in chain section provided
  • Yoke provided for threaded rod installation
  • Mount box anywhere on sliding bracket
  • Spacers provided for decorative ceiling tiles that are below the depth of metal grid for flush mounting of box
  • #10-32 grade 5, 1 in ceiling fan screws included
  • Easy to follow insructions included
  • 70 lb. max support for fan or fixture

Product details

General

Catalog Number

931

Ceiling Fan Rated

Yes

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Size

4 in

Suspended Ceiling

Yes

Type

Box

UPC

050169009314

Dimensions

Ceiling Fan Lbs.

70 lb

Cubic Capacity

22.3 cu.in

Depth

2.125 in

Dimensions

24.5 in x 6.75 in x 4.4 in

Fixture Lbs.

70 lb

Height

4.4 in

Length

24.5 in

Raised Ground

Yes

Weight

3.5 lb

Width

6.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

4

Pallet Quantity

80

Resources and downloads

Sales Drawings

Videos

play
RACO: GRID-BRACE™

3D AR Model

360 View

Terms and Conditions