HUBBELL
936
936
play
RACO: Choosing the Correct Ceiling Fan Box
play
RACO: RETRO-BRACE® Old-Work Ceiling Fan Support
+3
936_937_App1

RETRO-BRACE® with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's

Brand:

Raco

Catalog ID:

936

RETRO-BRACE® with 1-1/2 in. Deep Box for Old Work, Two 1/2 in. KO's

  • Adjustable for joist spacing from 16 in to 24 in
  • Simple "tool free" expansion of brace
  • #10-32, 1 in long ceiling fan screws provided and #8-32 ceiling fixture mounting provisions
  • Supplied with two 1/2 in. knockouts
  • Easy installation, up front ground screw
  • Easy to follow instructions and mounting hardware included

Product details

General

Catalog Number

936

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Yes

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Acier

Old Work or New Work

  • New Work
  • Old Work

Size

4 po

Type

Box

UPC

050169009369

Dimensions

Ceiling Fan Lbs.

35-70 lb

Ceiling Fan Lbs., 16 in. Joist Span

70 lb

Ceiling Fan Lbs., 24 in. Joist Span

35 lb

Cubic Capacity

15.8 cu.in

Depth

1.5 in

Dimensions

14 in x 4.22 in x 2.78 in

Fixture Lbs.

50-110 lb

Fixture Lbs., 16 in. Joist Span

110 lb

Fixture Lbs., 24 in. Joist Span

50 lb

Height

2.78 in

Length

14 in

Raised Ground

Yes

Weight

2.242 lb

Width

4.22 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

6

Pallet Quantity

312

Resources and downloads

Certifications

Sales Drawings

Videos

play
RACO: Choosing the Correct Ceiling Fan Box
play
RACO: RETRO-BRACE® Old-Work Ceiling Fan Support

Terms and Conditions