WBP_9630FR_PRODIMAGE
WBP_9630FR_PRODIMAGE

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 250V, 6-30R

Brand:

Bryant

Catalog ID:

9630FR

Straight Blade Devices, Receptacles, Flush Mount Single,Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 250V, 2-Pole 3-Wire Grounding, 6-30R, Black, Single Pack

Standard Product

Product details

General

Application
Industrial Grade
Color
  • Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Smooth Face
Type
Single Receptacle
UPC
781786677289

Dimensions

Display Size
Standard Sized Product
Weight
0.45 lb

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
7500

Conductor Related

Number Of Wires
3-Wire
Wire Size
#10 AWG to #6 AWG

Certifications And Compliance

Nema Rating
6-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25