HUBBELL
969
969

Old-Work Switch Box Supports (2-Pk)

Brand:

Raco

Catalog ID:

969

Old-Work Switch Box Supports (2-Pk)

  • Old work switch box clips for use with 1/2" and 5/8" thick standard drywall
  • Replacement clips compatible with Raco switch boxes
  • Converts standard switch boxes to old-work applications
  • 1 in. length

Product details

General

Accessory Type

Box

Catalog Number

969

EU RoHS Indicator

Contact Manufacturer

Type

Mounting Bracket

UPC

050169009697

Dimensions

Dimensions

2.948 in x 0.46 in x 0.875 in

Height

0.875 in

Length

2.948 in

Weight

0.022 lb

Width

0.46 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

27600

Resources and downloads