A
* Representative image
A

N1 Hinged-Cover 10X10X4 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

A101004

N1 Hinged-Cover 10X10X4 Carbon Steel - Gray

Designed for use as surface-mounted junction box, switch box and cutout box.

Bodies and doors fabricated from 16 gauge steel. 4" depth boxes are furnished with clamp style hinges allowing for removable/replaceable covers. Various sizes of removable concentric knockouts are furnished on all four sides of standard cutout boxes. Mounting holes on back of box.

Product details

General

Application
Designed for use as surface-mounted junction box, service box, switch box, and cutout box.
Color
Ansi-61 Gray Textured
Construction
Spot and Tack Welded
Cover Type
Hinged Cover
EU RoHS Indicator
No
Finish Type
Textured
Knockouts
Yes
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725301201

Dimensions

Actual Height
10.125 in
Actual Width
10.125 in
Depth
4 in
Height
10 in
Weight
7 lb
Width
10 in

Conductor Related

Cable Entry
Knock Outs

Certifications And Compliance

Certified Listed
cULus
Nema Rating
1
UL Listed
Yes

Logistics

Carton Quantity
5