HUBBELL
A
* Representative image
A

N1 Hinged-Cover 12X18X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

A121806

N1 Hinged-Cover 12X18X6 Carbon Steel - Gray

Designed for use as surface-mounted junction box, switch box and cutout box.

Bodies and doors fabricated from 16 gauge steel. 6" depth boxes are furnished with clamp style hinges allowing for removable/replaceable covers. Various sizes of removable concentric knockouts are furnished on all four sides of standard cutout boxes. Mounting holes on back of box.

Product details

General

Application

Designed for use as surface-mounted junction box, service box, switch box, and cutout box.

Catalog Number

A121806

Color

Ansi-61 Gray Textured

Construction

Spot and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Textured

Knockouts

Yes

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725302109

Dimensions

Actual Height

18.125 in

Actual Width

12.125 in

Depth

6 in

Height

18 in

Weight

15 lb

Width

12 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

3

Resources and downloads

Specifications

Sales Drawings

3D Models

Terms and Conditions

Engineering Drawing